1A20h TxPDO fixed mapping parameter 0x1a20
Fixed map for supporting digital inputs.
| Sub-Index | Value | Mapped Value |
|---|---|---|
| 0 | 1 | One PDO entry |
| 1 | 0x35800020 | 3580h sub-index 0 – Digital input states |
| Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 1A20h | 0h | Unsigned8 | - | - | Read only | No |
| Mapping entry 1 | 1A20h | 1h | Unsigned32 | - | - | Read only | No |





